Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGS2304-SCC is a GaAs monolithic PIN-diode single-pole four-throw switch in chip form, that operates from 0.2 to 20 GHz. Each arm consists of one series and two shunt PIN diodes. At a bias current of 10 mA per RF output arm, typical midband insertion loss is 0.6 dB and midband return loss is approximately 20 dB. Typical isolation at 10 mA bias is 40 dB. Insertion loss and isolation can be adjusted by varying the switch arm bias currents. Using a GaAs vertical PIN diode process, TriQuint has produced switches with high power handling capability, low on-state resistance and low off-state capacitance. The higher cutoff frequency of the PIN diode element makes this switch ideal for broadband electronic components and communication systems wherein the MMIC construction offers reduced size, cost and assembly time. Bond pad and backside metallization is gold plated for compatibility with eutectic alloy attach methods as well as thermocompression and thermosonic wire bonding processes.

Features:
  • 0.2 to 20 GHz frequency range
  • 0.6 dB typical midband insertion loss
  • 38 dB typical midband isolation
  • Typical input / output SWR 1.2:1, midband
  • 23 dB typical input power at 1 dB gain compression
  • Dimensions: 2.5 x 3.6 x 0.1 mm (0.100 x 0.140 x 0.004 in)
  • Part Number:
    TGS2304-SCC
    Type >>RF Switch:
    Single Pole
    Function:
    SP4T
    Impedance:
    50 Ohms
    Frequency Range Min:
    200 MHz
    Frequency Range Max:
    20000 MHz
    Insertion Loss Min:
    0.6 dB
    Insertion Loss Max:
    0.6 dB
    Isolation Max:
    38 dB
    Power Rating:
    23 dBm
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGS2304-SCC RF Switch

    Fields marked with * are required.
    Product Specifications For TGS2304-SCC RF Switch
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices