Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • Vertical PIN monolithic process
  • 0.2 to 18 GHz frequency range
  • 0.5 dB insertion loss, typical
  • 35 dB isolation, typical
  • 20 dB typical input and output return loss
  • Compatible with fully automated assembly
  • Series-shunt-shunt configuration
  • Part Number:
    TGS2303
    Type >>RF Switch:
    Single Pole
    Function:
    SP3T
    Impedance:
    50 Ohms
    Frequency Range Min:
    200 MHz
    Frequency Range Max:
    18000 MHz
    Insertion Loss Min:
    0.5 dB
    Insertion Loss Max:
    0.5 dB
    Isolation Max:
    35 dB
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGS2303 RF Switch

    Fields marked with * are required.
    Product Specifications For TGS2303 RF Switch
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices