Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGS2302 is a 4 to 20 GHz single pole double throw (SPDT) switch. This part is designed using TriQuint's proven standard VPIN production process. The part provides a nominal 0.9 dB insertion loss, 12 dB return loss and 35 dB isolation. The part is ideally suited for electronic warfare (EW) receivers, radar and communication systems. The TGS2302 integrates DC blocking capacitors on all ports and includes decoupled DC bias pads to reduce the number of off-chip components. The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Features:
  • 4 to 20 GHz high isolation SPDT
  • < 0.9 dB typical insertion loss
  • 35 dB nominal isolation
  • 12 dB typical return loss
  • On-chip bias network
  • DC blocked at RF ports
  • Chip dimensions: 2.24 x 1.63 x 0.10 mm (0.087 x 0.063 x 0.004 in)
  • Part Number:
    TGS2302
    Type >>RF Switch:
    Single Pole
    Function:
    SPDT
    Impedance:
    50 Ohms
    Frequency Range Min:
    4000 MHz
    Frequency Range Max:
    20000 MHz
    Insertion Loss Min:
    0.9 dB
    Insertion Loss Max:
    0.9 dB
    Isolation Max:
    35 dB
    Power Rating:
    24 dBm
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGS2302 RF Switch

    Fields marked with * are required.
    Product Specifications For TGS2302 RF Switch
    Design Information
    Contact Information


    Availability
    In Stock
    0
    On Order
    173
    by 8/17/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $71.11
    25 - 99
    $48.22
    100 - 249
    $38.15
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices