Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGP2615-SM
Descriptions:
Digital
Frequency Range Min:
15 GHz
Frequency Range Max:
19 GHz
DPS Bits:
6
DPS Range/Step:
5.625 deg
RMS Phase Error:
4 deg
RMS Amplitude Error:
0.85 dB
Insertion Loss:
7 dB
Package:
4.0 x 4.0 x 1.47
No Content Available

Technical Inquiry Request for TGP2615-SM Digital Phase Shifter

Fields marked with * are required.
Product Specifications For TGP2615-SM Digital Phase Shifter
Design Information
Contact Information


Availability
In Stock
350
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$114.62
25 - 99
$77.72
100 - 249
$61.49
250 - 499
$58.04
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices