Part number TGP2615 Product Type Phase shifter from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

TriQuint's TGP2615 is a 6-bit digital phase shifter fabricated on TriQuint's high-performance 0.15-um GaAs pHEMT process. It operates over 15 to 19 GHz, and provides 360 degree of phase coverage with a LSB of 5.625 degrees. It also achieves a low RMS phase error of 4 degrees, with 7-dB average insertion loss over all states.

The TGP2615 uses positive single-control-line switch logic, eliminating the need for a negative voltage rail or complimentary logic. This, combined with low insertion loss and a high degree of resolution makes the TGP2615 ideally suited for applications in phased-array radar and satellite communications.

The device is lead-free and RoHS compliant.

Part Number:
TGP2615
Descriptions:
Digital
Frequency Range Min:
15 GHz
Frequency Range Max:
19 GHz
DPS Bits:
6
DPS Range/Step:
5.625 deg
RMS Phase Error:
4 deg
RMS Amplitude Error:
1 dB
Insertion Loss:
7 dB
IIP3:
34 dBm
Package:
Die
No Content Available

Technical Inquiry Request for TGP2615 Phase shifter

Fields marked with * are required.
Product Specifications For TGP2615 Phase shifter
Design Information
Contact Information


Availability
In Stock
600
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices