Part number TGP2109-SM Product Type Phase shifter from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The Qorvo TGP2109-SM is a packaged 6-bit digital phase shifter, fabricated on Qorvo's high performance 0.15um GaAs pHEMT process. It operates over 8 to 12 GHz and provides 360° of phase coverage with a LSB of 5.625°.  It also achieves a low RMS phase error of 4° with 6 dB of insertion loss.

 The TGP2109-SM was developed for simply system integration. It uses positive only switch logic; eliminating the need for a negative voltage rail.  In addition, both ports are matched to 50 ohms with DC blocking capacitors.  Ease of use along with low insertion loss and a high degree of resolution makes the TGP2109-SM ideally suited for a variety of x-band phased array applications including commercial and military radars and phase array communication systems.

Part Number:
TGP2109-SM
Descriptions:
Digital
Frequency Range Min:
8 GHz
Frequency Range Max:
12 GHz
DPS Bits:
6
DPS Range/Step:
5.625 deg
RMS Phase Error:
4 deg
RMS Amplitude Error:
0.5 dB
Insertion Loss:
6 dB
IIP3:
40 dBm
Package:
4.0 x 4.0 x 1.64
No Content Available

Technical Inquiry Request for TGP2109-SM Phase shifter

Fields marked with * are required.
Product Specifications For TGP2109-SM Phase shifter
Design Information
Contact Information


Availability
In Stock
290
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$127.89
25 - 99
$86.72
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices