Part number TGP2108-SM Product Type Digital Phase Shifter from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

Qorvo's TGP2108-SM is a packaged 6-bit digital phase shifter fabricated on Qorvo's high performance 0.15 um GaAs pHEMT process. It operates over 2.5 - 4 GHz while providing 360 of phase coverage with a LSB of 5.625. The TGP2108-SM offers an exceptional RMS phase error of < 20 and amplitude error of < 0.4 dB over most of the operational band. With other equally impressive small signal and linearity characteristics, the TGP2108-SM delivers superior performance for your S-band phased array applications.

Housed in a small 5 x 5 mm plastic overmold QFN package, DC blocked on both ports with bi-directional operation and the use of positive only control logic, the TGP2108-SM supports ease of use and simply system integration. Low DC power consumption also provides the system designer more flexibility in the overall power management of the system.

The device is lead-free and RoHS compliant.

Part Number:
TGP2108-SM
Descriptions:
Digital
Frequency Range Min:
2.5 GHz
Frequency Range Max:
4 GHz
DPS Bits:
6
DPS Range/Step:
5.625 deg
RMS Phase Error:
5 deg
RMS Amplitude Error:
0.4 dB
Insertion Loss:
5 dB
IIP3:
45 dBm
Package:
5.0 x 5.0 x 0.85
No Content Available

Technical Inquiry Request for TGP2108-SM Digital Phase Shifter

Fields marked with * are required.
Product Specifications For TGP2108-SM Digital Phase Shifter
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$124.16
25 - 99
$84.20
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices