Part number TGP2107 Product Type Phase shifter from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

TriQuint's TGP2107 is a 6-bit, digital phase shifter fabricated on TriQuint's high performance 0.15um GaAs pHEMT process.  It operates over 6 to 18 GHz and provides 360 degrees of phase coverage with a LSB of 5.625 degrees.  It also achieves a low RMS phase error of 5 degrees with 8 dB of insertion loss over all states.

 The TGP2107 uses negative switch logic, eliminating the need for a reference voltage.  That, along with low insertion and a high degree of resolution makes the TGP2107 ideally suited for a variety of wideband phased array applications, including commercial and military radars, satellite-based communication systems and electronic warfare.

 The device is lead-free and RoHS compliant.

Part Number:
TGP2107
Descriptions:
Digital
Frequency Range Min:
6 GHz
Frequency Range Max:
18 GHz
DPS Bits:
6
RMS Phase Error:
5 deg
RMS Amplitude Error:
0.55 dB
Insertion Loss:
8 dB
Package:
Die
No Content Available

Technical Inquiry Request for TGP2107 Phase shifter

Fields marked with * are required.
Product Specifications For TGP2107 Phase shifter
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$218.74
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices