Part number TGP2105-SM Product Type Phase shifter from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

TriQuint's TGP2105-SM is a packaged 6-bit digital phase shifter, fabricated on TriQuint's high performance 0.15um GaAs pHEMT process. It operates over 6 to 18 GHz and provides 360° of phase coverage with a LSB of 5.625°. It also achieves a low RMS phase error of 4° with 8 dB of insertion loss over all states.

The TGP2105-SM uses positive switch logic, eliminating the need for a negative voltage rail. That, along with low insertion and a high degree of resolution makes the TGP2105-SM ideally suited for a variety of wideband phased array applications, including commercial and military radars, satellite-based communication systems and electronic warfare.

The device is lead-free and RoHS compliant.

Part Number:
TGP2105-SM
Descriptions:
Digital
Frequency Range Min:
6 GHz
Frequency Range Max:
18 GHz
DPS Bits:
6
DPS Range/Step:
5.625 deg
RMS Phase Error:
4 deg
RMS Amplitude Error:
0.45 dB
Insertion Loss:
8 dB
IIP3:
41 dBm
Package:
5.0 x 5.0 x 1.45
No Content Available

Technical Inquiry Request for TGP2105-SM Phase shifter

Fields marked with * are required.
Product Specifications For TGP2105-SM Phase shifter
Design Information
Contact Information


Availability
In Stock
532
On Order
250
by 12/15/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$198.57
25 - 99
$134.65
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices