Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGP2102 is a 5-bit digital phase shifter MMIC using TriQuint's proven 0.25um power pHEMT process to support a variety of Ka band phased array applications including military radar. The 5-bit design utilizes a compact topology that achieves a 1.41 mm² die area and high performance. The TGP2102 provides a 5-bit digital phase shift function with a nominal 7dB insertion loss and 5° RMS phase shift error over a bandwidth of 32 to 37 GHz. The TGP2102 requires a minimum of off-chip components and operates with a -5 V control voltage. Each device is RF tested on-wafer to ensure performance compliance. The device is available in chip form.

Features:
  • Frequency range: 32 to 37 GHz
  • 7 dB nominal insertion loss
  • 3.5° RMS phase error @ 35 GHz
  • 0.4 dB RMS amplitude error @ 35 GHz
  • Negative control voltage
  • Single-ended logic
  • •0.25um pHEMT 3MI technology
  • Chip dimensions: 1.88 x 0.75 x 0.1 mm (0.074 x 0.030 x 0.004 in)
  • Part Number:
    TGP2102
    Descriptions:
    Digital
    Frequency Range Min:
    32 GHz
    Frequency Range Max:
    37 GHz
    DPS Bits:
    5
    RMS Phase Error:
    3.5 deg
    RMS Amplitude Error:
    0.4 dB
    Insertion Loss:
    7 dB
    Package:
    Die
    No Content Available

    Technical Inquiry Request for TGP2102 Phase shifter

    Fields marked with * are required.
    Product Specifications For TGP2102 Phase shifter
    Design Information
    Contact Information


    Availability
    In Stock
    27
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $203.15
    25 - 99
    $137.76
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices