Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • Frequency range: 28 to 32 GHz
  • Positive control voltage
  • Single-ended logic
  • CMOS compatible
  • 0.25 um pHEMT 3MI technology
  • Chip dimensions: 1.88 x 0.75 x 0.1 mm (0.074 x 0.030 x 0.004 in)
  • Part Number:
    TGP2100
    Descriptions:
    Digital
    Frequency Range Min:
    28 GHz
    Frequency Range Max:
    32 GHz
    DPS Bits:
    5
    RMS Phase Error:
    5 deg
    RMS Amplitude Error:
    0.5 dB
    Insertion Loss:
    6 dB
    Package:
    Die
    No Content Available

    Technical Inquiry Request for TGP2100 Phase shifter

    Fields marked with * are required.
    Product Specifications For TGP2100 Phase shifter
    Design Information
    Contact Information


    Availability
    In Stock
    18
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $203.15
    25 - 99
    $137.76
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices