Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TGP1439 is a 5-bit digital phase shifter MMIC using TriQuint?'s proven 0.5 OhmpPower pHEMT process to support a variety of K band phased array applications including satellite communication systems. The 5-bit design utilizes a compact topology that achieves a 1.27 mm² die area, high performance and good tolerance to control voltage variation. The part provides a 5-bit digital phase shift function with a nominal -5 dB insertion loss and 3° RMS phase shift error over a bandwidth of 18 to 20 GHz. This device requires a minimum of off-chip components and operates with a -5.0 V to -2.5 V control voltage range. Each device is RF tested on-wafer to ensure performance compliance. The device is available in chip form.

Features:
  • 0.5 um pHEMT technology
  • 18 to 20 GHz frequency range
  • 3º typical RMS phase shift error
  • -5 dB typical insertion loss
  • Control voltage: -2.5 to -5.0 V
  • Compact 1.27 mm² die area
  • Part Number:
    TGP1439
    Descriptions:
    Digital
    Frequency Range Min:
    18 GHz
    Frequency Range Max:
    20 GHz
    DPS Bits:
    5
    No Content Available

    Technical Inquiry Request for TGP1439 Phase shifter

    Fields marked with * are required.
    Product Specifications For TGP1439 Phase shifter
    Design Information
    Contact Information


    Availability
    In Stock
    34
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices