Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TGL8784-SCC is a monolithic variable attenuator which operates from 2 to 20 GHz. This analog attenuator can operate from a single +2.5 volt power supply if used with an external variable voltage divider circuit. Typical RF performance at 10 GHz includes an insertion loss of 2 dB, maximum attenuation of 15 dB at 10 GHz and input/output return loss of greater than 10 dB. The device is an absorptive attenuator designed using MESFET technology employing a "PI" configuration which reduces bias currents and simplifies bias networks. The broadband capabilities of this device are versatile in many applications such as telecommunications, military and space. This device has a space heritage. DC blocking capacitors are provided on-chip. Bond pad and backside metallization is gold plated for compatibility with eutectic attachment methods as well as thermocompression and thermosonic wire bonding processes. The TGL8784-SCC is supplied in chip form and is readily assembled using automated equipment. Ground is provided to the circuitry through vias the backside metallization.

Features:
  • 2 to 20 GHz frequency range
  • 2 dB insertion loss at midband
  • 10 dB input / output return loss
  • 13 dB variable attenuation range
  • Single polarity power supply required
  • Dimensions: 1.702 x 1.219 x 0.152 mm (0.067 x 0.048 x 0.006 in)
  • Part Number:
    TGL8784-SCC
    Frequency Min:
    2000 MHz
    Frequency Max:
    20000 MHz
    Attn Range:
    13 dB
    Insertion Loss Min:
    2 dB
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGL8784-SCC Variable Attenuator

    Fields marked with * are required.
    Product Specifications For TGL8784-SCC Variable Attenuator
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices