Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TGL6425-SCC is a GaAs MMIC 5-bit FET attenuator which operates from 0.5 to 18 GHz. The attenuation step is 0.5 dB and is controlled by 10 input lines. Control bias voltages are 0 V and -5 V. The input and output return loss is typically 13 dB. This unique absorptive design combines both "T" and "PI" configurations to produce an extremely small size and low insertion loss attenuator. The small size and reliability advantage of a monolithic attenuator over a hybrid design make this device attractive for use in electronic warfare (EW), radar, telecommunications and navigation systems for level set, modulation and switching functions. Bond pad and backside metallization is gold plated for compatibility with eutectic alloy attachment method as well as the thermocompression and thermosonic wire bonding processes. Ground is provided to the circuitry through vias to the backside metallization.

Features:
  • 0.5 to 18 GHz frequency range
  • 5-Bit step attenuator
  • 15.5 dB attenuation range
  • 4 dB typical insertion loss
  • 1.6:1 input / output SWR
  • Dimensions: 2.1844 x 1.8288 x 0.1016 mm (0.086 x 0.072 x 0.004 in)
  • Part Number:
    TGL6425-SCC
    Frequency Min:
    500 MHz
    Frequency Max:
    18000 MHz
    No Content Available

    Technical Inquiry Request for TGL6425-SCC Variable Attenuator

    Fields marked with * are required.
    Product Specifications For TGL6425-SCC Variable Attenuator
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices