Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGL4203-SM is a packaged wideband analog attenuator. The part operates from DC to 30 GHz and is designed using TriQuint's proven standard 0.25 um MMW pHEMT production process. The TGL4203-SM typically provides 1.5 dB insertion loss, 17 dB variable attenuation range, > 20 dBm input power @ 1db compression gain, -40 dBc IM3 @ 6 dBm Pin/Tone with bias voltages from -1 V to 0 V. The part is available in a low-cost, compact surface mount 3 x 3 QFN style package with 16 leads. The wideband capabilities of this device are versatile in many applications such as point-to-point radio, fiber optics and wideband military & space. The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Features:
  • Frequency range: DC to 30 GHz
  • 17 dB variable attenuation range
  • Insertion loss: 1.5 dB typical
  • Input P1dB: > 20 dBm typical @ 10 dB attenuation
  • IM3: -40 dBc typical @ Pin/Tone = 6dBm
  • Return loss: 15 dB typical
  • Bias: -1 V to 0 V
  • Technology: 3MI 0.25 um mmw pHEMT
  • Compact 3 x 3 QFN with 16 leads
  • Package dimensions: 3 x 3 x 0.9 mm
  • Part Number:
    TGL4203-SM
    Type:
    Voltage Variable
    Frequency Min:
    0 MHz
    Frequency Max:
    30000 MHz
    Attn Range:
    15 dB
    Insertion Loss Min:
    1.5 dB
    Package:
    QFN 3x3mm
    No Content Available

    Technical Inquiry Request for TGL4203-SM RF Attenuator

    Fields marked with * are required.
    Product Specifications For TGL4203-SM RF Attenuator
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $35.23
    25 - 99
    $23.89
    100 - 249
    $18.90
    250 - 499
    $17.84
    500 - 999
    $15.12
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices