Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • 0.25 um 3MI MMW pHEMT
  • Broadband response DC to > 50 GHz
  • 2 dB typical insertion loss
  • 17 dB variable attenuation range
  • 15 dB typical return loss
  • Bias: -1 V to 0 V
  • Part Number:
    TGL4203
    Type:
    Voltage Variable
    Frequency Min:
    0 MHz
    Frequency Max:
    50000 MHz
    Attn Range:
    15 dB
    Insertion Loss Min:
    1.5 dB
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGL4203 RF Attenuator

    Fields marked with * are required.
    Product Specifications For TGL4203 RF Attenuator
    Design Information
    Contact Information


    Availability
    In Stock
    390
    On Order
    245
    by 3/6/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $38.75
    25 - 99
    $26.28
    100 - 249
    $20.79
    250 - 499
    $19.63
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices