Part number TGL2927-SM Product Type RF Power Limiter from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The Qorvo TGL2927-SM is a high-power receive protection circuit (limiter) operating from 2-4 GHz.  Capable of withstanding up to 200 W incident power levels, the TGL2927-SM allows < 18 dBm flat leakage to pass through and contributes < 0. 6dB in insertion loss.

Using Qorvo's passive GaAs VPIN technology, the TGL2927-SM does not require bias and is offered in a small  4 x 4 (mm) plastic overmold package.  This simplifies system integration while maximizing performance and protection.

The TGL2927-SM is ideal for commercial and military radar applications where protecting sensitive receive components from damage is critical.

Lead-free and RoHS compliant.

Part Number:
TGL2927-SM
Frequency Range Min:
2000 MHz
Frequency Range Max:
4000 MHz
Insertion Loss Typ:
0.6 dB
No Content Available

Technical Inquiry Request for TGL2927-SM RF Power Limiter

Fields marked with * are required.
Product Specifications For TGL2927-SM RF Power Limiter
Design Information
Contact Information


Availability
In Stock
10957
On Order
100
by 7/23/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$76.07
25 - 99
$51.58
100 - 249
$40.81
250 - 499
$38.52
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices