Part number TGL2767 Product Type RF Attenuator from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

Qorvo's TGL2767 is a wideband voltage-variable attenuator using Qorvo's production 0.15um GaAs pHEMT process (QPHT15). Operating from 2 - 25GHz, the TGL2767 offers > 20 dB of attenuation range with < 2 dB insertion loss in the reference state. The TGL2767's broadband performance allows it to be a single solution for a number of radar and communication bands; as well as, electronic warfare, instrumentation and other general RF–based applications.

The TGL2767 is fully matched to 50 ohms and offered in a small 1.17 x 0.98 mm footprint. This along with using standard control and reference voltages, allows users to integrate the TGL2767 into their system with minimal effort.

Lead-free and RoHS compliant.

Part Number:
TGL2767
Frequency Min:
2000 MHz
Frequency Max:
25000 MHz
Attn Range:
20 dB
Insertion Loss Min:
2 dB
No Content Available

Technical Inquiry Request for TGL2767 RF Attenuator

Fields marked with * are required.
Product Specifications For TGL2767 RF Attenuator
Design Information
Contact Information


Availability
In Stock
630
On Order
200
by 3/10/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$36.05
25 - 99
$24.45
100 - 249
$19.34
250 - 499
$18.26
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices