Part number TGL2616 Product Type Variable Attenuator from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TriQuint TGL2616 is a 5-bit digital attenuator MMIC design using TriQuint's TQPHT15 0.15 um GaAs pHEMT process. The TGL2616 is ideally suited for a variety of wideband phased array applications, including commercial and military radars, satellite-based communication systems and electronic warfare.

The TGL2616 provides a 5-bit digital attenuator function with a nominal 4.2 dB insertion loss and RMS attenuation error of better than 0.6 dB over a bandwidth of 10-20 GHz.

The TGL2616 operates with a control and reference voltage of 3.3 to 5 V. Each device is RF tested on-wafer to ensure performance compliance. The device is available in die form.

Lead-free and RoHS compliant.

Part Number:
TGL2616
Type:
Digital Step
Frequency Min:
10000 MHz
Frequency Max:
20000 MHz
Bits:
5
Attn Range:
23.25 dB
Attenuation Step:
0.75 dB
Insertion Loss Min:
4.2 dB
IIP3:
36 dBm
Package:
DIE
No Content Available

Technical Inquiry Request for TGL2616 Variable Attenuator

Fields marked with * are required.
Product Specifications For TGL2616 Variable Attenuator
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices