Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGL2226
Type:
Digital Step
Frequency Min:
100 MHz
Frequency Max:
15000 MHz
Bits:
6
Attn Range:
31.5 dB
Attenuation Step:
0.5 dB
Insertion Loss Min:
2.8 dB
IIP3:
31.5 dBm
Package:
DIE
No Content Available

Technical Inquiry Request for TGL2226 RF Attenuator

Fields marked with * are required.
Product Specifications For TGL2226 RF Attenuator
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part TGL2226 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
CMD325 Qorvo RF Attenuator, Digital, DC to 30 GHz, 6 Bits, 4 dB IL, DIE