Part number TGL2223-SM Product Type RF Attenuator from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
TriQuint's TGL2223-SM is a wideband, 5-bit digital attenuator operating from 0.1-31GHz. It offers a low LSB of 0.5dB and supports >15.5dB of attenuation. It uses standard negative control voltages from -3.3 to -5V and is packaged in a 3x3mm ceramic air-cavity QFN for simple system integration.
Part Number:
TGL2223-SM
Type:
Digital Step
Frequency Min:
100 MHz
Frequency Max:
31000 MHz
Bits:
5
Attn Range:
15.5 dB
Attenuation Step:
0.5 dB
Insertion Loss Min:
2 dB
IIP3:
32 dBm
Package:
QFN 3x3mm
No Content Available

Technical Inquiry Request for TGL2223-SM RF Attenuator

Fields marked with * are required.
Product Specifications For TGL2223-SM RF Attenuator
Design Information
Contact Information


Availability
In Stock
828
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$75.96
25 - 99
$51.51
100 - 249
$40.75
250 - 499
$38.47
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices