Part number TGL2223 Product Type Variable Attenuator from Manufacturer Qorvo, part of Skyworks

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

Qorvo's TGL2223 is a wideband, 5-bit digital attenuator using their TQPHT15 production 0.15um GaAs pHEMT process. Operating from 0.1 - 31 GHz, the TGL2223 offers a low LSB of 0.5 dB and supports > 15.5 dB of attenuation range with a low RMS step error of < 0.5 dB.

Using standard, negative control voltages from -3.3 to -5 V coupled with excellent broadband performance, the TGA2223 is ideal for supporting of a variety of commercial and military applications.

The TGL2223 is in die form, 1.180 x 0.800 x 0.100 mm, with both RF ports matched to 50 ohms for simple system integration.

Lead-free and RoHS compliant.

Part Number:
TGL2223
Frequency Min:
100 MHz
Frequency Max:
31000 MHz
Bits:
5
Attn Range:
15.5 dB
Attenuation Step:
0.5 dB
Insertion Loss Min:
1.9 dB
IIP3:
26 dBm
Package:
DIE
Typ Input Power for 1 dB Loss:
30 dBm
No Content Available

Technical Inquiry Request for TGL2223 Variable Attenuator

Fields marked with * are required.
Product Specifications For TGL2223 Variable Attenuator
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices