Part number TGL2217-SM Product Type RF Power Limiter from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

Qorvo's TGL2217-SM is a packaged high power, wideband GaAs VPIN limiter capable of protecting sensitive receive channel components against high power incident signals. The TGL2217-SM does not require DC bias and achieves a low insertion loss all in a small form factor. These features allow for simple integration with minimal impact to system performance.

The TGL2217-SM operates from 0.1–20.0 GHz with low insertion loss of less than 0.9 dB.  Receive protection is rated up to 10 W incident pulsed-power with a low flat leakage of less than 18.5 dBm.

The TGL2217-SM is offered in a small 3.5 x 3.5 mm QFN package for simple board level assembly. Fully matched to 50 ohms on both RF ports, it is well suited for both commercial and defense related applications.

Lead-free and RoHS compliant.

Part Number:
TGL2217-SM
Frequency Range Min:
100 MHz
Frequency Range Max:
20000 MHz
Peak Power:
10 W
Insertion Loss Typ:
0.9 dB
Max Power Rating:
10 dBm
Package:
QFN 3.5 x 3.5mm
No Content Available

Technical Inquiry Request for TGL2217-SM RF Power Limiter

Fields marked with * are required.
Product Specifications For TGL2217-SM RF Power Limiter
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$53.98
25 - 99
$36.60
100 - 249
$28.96
250 - 499
$27.34
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices