Part number TGL2210-SM Product Type RF Power Limiter from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The Qorvo TGL2210-SM is a high-power receive protection circuit (limiter) operating from 0.05-6 GHz.  Capable of withstanding up to 100 W incident power levels, the TGL2210-SM allows < 17 dBm flat leakage to pass through and contributes < 0.7 dB in insertion loss. 

 Using Qorvo's passive GaAs VPIN technology, the TGL2210-SM does not require bias and is offered in a small  4 x 4 (mm) plastic overmold package.  This simplifies system integration while maximizing performance and protection.

 The TGL2210-SM is ideal for commercial and military radar applications, communications systems and electronic warfare where protecting sensitive receive components from damage is critical.

 Lead-free and RoHS compliant.

Part Number:
TGL2210-SM
Frequency Range Min:
50 MHz
Frequency Range Max:
6000 MHz
Peak Power:
100 W
Insertion Loss Typ:
0.7 dB
Max Power Rating:
50 dBm
No Content Available

Technical Inquiry Request for TGL2210-SM RF Power Limiter

Fields marked with * are required.
Product Specifications For TGL2210-SM RF Power Limiter
Design Information
Contact Information


Availability
In Stock
810
On Order
500
by 3/4/2026

1000
by 3/31/2026

465
by 4/1/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$75.56
25 - 99
$51.24
100 - 249
$40.54
250 - 499
$38.27
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices