Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGL2209-SM
Frequency Range Min:
8000 MHz
Frequency Range Max:
12000 MHz
Peak Power:
50 W
Insertion Loss Typ:
0.5 dB
Max Power Rating:
50 dBm
Package:
4.0 x 4.0 x 1.8
No Content Available

Technical Inquiry Request for TGL2209-SM RF Power Limiter

Fields marked with * are required.
Product Specifications For TGL2209-SM RF Power Limiter
Design Information
Contact Information


Availability
In Stock
953
On Order
250
by 11/27/2026

250
by 12/21/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$72.08
25 - 99
$48.88
100 - 249
$38.67
250 - 499
$36.51
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices