Part number TGL2209 Product Type RF Power Limiter from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

Qorvo's TGL2209 is a high power, wideband GaAs VPIN limiter capable of protecting sensitive receive channel components against high power incident signals. The TGL2209 does not require DC bias and achieves a low insertion loss in a small form factor. These features allow for simple integration with minimal impact to system performance.

The TGL2209 operates from 8.0–12 GHz with low insertion loss of less than 0.5 dB. It can limit up to 50 W incident pulsed-power with a low flat leakage of less than 18.5 dBm.

The TGL2209 is offered in die form. It is well suited for both commercial and defense related applications.

Lead-free and RoHS compliant.

Part Number:
TGL2209
Frequency Range Min:
8000 MHz
Frequency Range Max:
12000 MHz
Peak Power:
50 W
Insertion Loss Typ:
0.5 dB
Max Power Rating:
50 dBm
Package:
DIE
No Content Available

Technical Inquiry Request for TGL2209 RF Power Limiter

Fields marked with * are required.
Product Specifications For TGL2209 RF Power Limiter
Design Information
Contact Information


Availability
In Stock
1616
On Order
500
by 11/16/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$51.33
25 - 99
$34.81
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices