Part number TGL2208-SM Product Type RF Power Limiter from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

TriQuint's TGL2208-SM is a packaged dual stage Limiter fabricated on TriQuint's proven GaAs VPIN process.  Operating over 2 to 20 GHz, the TGL2208-SM has < 1dB of insertion loss under small signal operation and flat leakage of < 18 dBm under large signal input.

The TGL2208-SM is suitable for a variety of systems that require input protection for sensitive receive channel components.

The TGL2208-SM is available in a low-cost, surface mount 14 lead 3x3 AIN QFN package base with air cavity Liquid Crystal Polymer (LCP) lid.  TGL2208-SM is ideally suited to support both commercial and defense related applications.

Lead-free and RoHS compliant.

Part Number:
TGL2208-SM
Frequency Range Min:
2000 MHz
Frequency Range Max:
20000 MHz
Adjustable Power Limiting Threshold Max:
18 dBm
Insertion Loss Typ:
0.5 dB
Max Power Rating:
37 dBm
Package:
SMT
No Content Available

Technical Inquiry Request for TGL2208-SM RF Power Limiter

Fields marked with * are required.
Product Specifications For TGL2208-SM RF Power Limiter
Design Information
Contact Information


Availability
In Stock
1014
On Order
948
by 11/16/2026

500
by 12/14/2026

375
by 1/8/2027

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$72.95
25 - 99
$49.48
100 - 249
$39.14
250 - 499
$36.95
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices