Part number TGL2203 Product Type RF Power Limiter from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGL2203 is a wideband MMIC GaAs VPIN limiter capable of protecting sensitive receive channel components against high power incident signals. The TGL2203 does not require DC bias and achieves a low insertion loss all in a small form factor. These features allow for simple integration with minimal impact to system performance.

The TGL2203 operates from 30 to 38 GHz and achieves low insertion loss of 1 dB and a return loss of >12 dB; it can limit up to 1 W incident power with a low flat leakage of 20 dBm. The TGL2203 is ideally suited to support both commercial and defense related  applications.
Part Number:
TGL2203
Frequency Range Min:
30000 MHz
Frequency Range Max:
38000 MHz
Adjustable Power Limiting Threshold Max:
19 dBm
Insertion Loss Typ:
1 dB
Max Power Rating:
1 dBm
No Content Available

Technical Inquiry Request for TGL2203 RF Power Limiter

Fields marked with * are required.
Product Specifications For TGL2203 RF Power Limiter
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices