Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • 3 to 25 GHz passive, high isolation limiter
  • Low loss < 0.5 dB, X band
  • Good return loss > 15 dB
  • Flat leakage < 18 dBm
  • Input power CW survivability > 5W
  • Integrated DC block on both input and output
  • Chip dimensions: 1.1 x 1.1 x 0.1 mm
  • Part Number:
    TGL2201
    Frequency Range Min:
    3000 MHz
    Frequency Range Max:
    25000 MHz
    Adjustable Power Limiting Threshold Max:
    27 dBm
    Insertion Loss Typ:
    0.5 dB
    Max Power Rating:
    5 dBm
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGL2201 RF Power Limiter

    Fields marked with * are required.
    Product Specifications For TGL2201 RF Power Limiter
    Design Information
    Contact Information


    Availability
    In Stock
    2912
    On Order
    100
    by 4/7/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $39.11
    25 - 99
    $26.52
    100 - 249
    $20.98
    250 - 499
    $19.81
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices