Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • Frequency range: DC to 22 GHz
  • 0.25 um pHEMT technology
  • 1.2 dB NF, 14.5 dB associated
  • Gain at 10 GHz, 3 V operation
  • Floating source configuration
  • Chip dimensions: 0.620 x 0.514 mm
  • Part Number:
    TGF4350
    Product Family:
    pHEMT
    Frequency Min:
    0 GHz
    Frequency Max:
    22 GHz
    Output Power:
    16 dBm
    Gain:
    14.5 dB
    Package:
    DIE
    Supply Voltage:
    3 V
    Id:
    15 mA
    Noise Figure:
    0.8 dB
    Material:
    GaAs
    No Content Available

    Technical Inquiry Request for TGF4350 Transistors

    Fields marked with * are required.
    Product Specifications For TGF4350 Transistors
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices
    Replacement Part(s) Suggested

    The part TGF4350 is discontinued, below is the suggested replacement part.

    Part Number Manufacturer Description
    QPD2018D Qorvo RF Transistor, GaAs, DC to 20 GHz, 14 dB, 22 dBm, DIE