Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant


Features:
  • 0.5 um gate finger length
  • Nominal Pout of 12 Watts at 2.3 GHz
  • Nominal PAE of 51.5% at 2.3 GHz
  • Nominal gain of 10.8 dB at 2.3 GHz
  • Die size: 36.0 x 81.0 x 4.0 mils (0.914 x 2.057 x 0.102 mm)
  • Part Number:
    TGF4124
    Output Power:
    12 W
    Gain:
    10.8 dB
    % Typ Efficiency:
    51.5
    Type:
    RF Power Discrete Transistors
    No Content Available

    Technical Inquiry Request for TGF4124 RF Power Transistor

    Fields marked with * are required.
    Product Specifications For TGF4124 RF Power Transistor
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices