Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant


Features:
  • 0.5 um gate finger length
  • Nominal Pout of 6.0 Watts at 2.3 GHz
  • Nominal PAE of 54.5% at 2.3 GHz
  • Nominal gain of 12.7 dB at 2.3 GHz
  • Die size: 33.0 x 71.0 x 4.0 mils (0.8330 x 1.804 x 0.1016 mm)
  • Part Number:
    TGF4112
    Frequency Min:
    0 GHz
    Frequency Max:
    8 GHz
    Output Power:
    6 W
    Gain:
    12.7 dB
    % Typ Efficiency:
    54.5
    Supply Voltage:
    8 V
    Id:
    750 mA
    Package:
    DIE
    Process:
    GaAs
    Type:
    RF Power Discrete Transistors
    No Content Available

    Technical Inquiry Request for TGF4112 RF Power Transistor

    Fields marked with * are required.
    Product Specifications For TGF4112 RF Power Transistor
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices