Part number TGF3015-SM Product Type RF Power Transistor from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

TriQuint's TGF3015-SM is a 10W (P3dB), 50 ohm-input matched discrete GaN on SiC HEMT which operates from 30 MHz to 3.0 GHz. The integrated input matching network enables wideband gain and power performance, while the output can be matched on board to optimize power and efficiency for any region within the band.

The device is housed in an industry-standard 3 x 3 mm package that saves real estate of already space-constrained handheld radios.

Lead-free and ROHS compliant.

Part Number:
TGF3015-SM
Frequency Min:
0.03 GHz
Frequency Max:
3 GHz
Output Power:
10 W
Gain:
17.1 dB
% Typ Efficiency:
70.9
Supply Voltage:
32 V
Id:
50 mA
Package:
QFN
Process:
GaN
Type:
RF Power Discrete Transistors
Modelithics Simulation Model
HMT-QOR-TGF3015-SM-001

Technical Inquiry Request for TGF3015-SM RF Power Transistor

Fields marked with * are required.
Product Specifications For TGF3015-SM RF Power Transistor
Design Information
Contact Information


Availability
In Stock
8
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$86.15
25 - 99
$61.81
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices