Part Number:
TGF2961-SD
|
Frequency Min:
0 GHz
|
Frequency Max:
6 GHz
|
Output Power:
1 W
|
Gain:
18 dB
|
Supply Voltage:
9 V
|
Package:
SOT-89
|
Type:
RF Power Discrete Transistors
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |