Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TGF2960-SD is a high performance 0.5 Watt Heterojunction GaAs Field Effect Transistor (HFET) housed in a low cost SOT-89 surface mount package. The device's ideal operating point is at a drain bias of 8 V and 100 mA. At this bias at 900 MHz when matched into 50 Ohms using external components, this device is capable of 19 dB of gain, 28 dBm of saturated output power and 40 dBm of output IP3. The part is lead-free and RoHS compliant. Evaluation boards at 900 MHz, 1900 MHz and 2100 MHz are available upon request.

Features:
  • Frequency range: DC to 5 GHz
  • Nominal 900 MHz application board performance:
    • TOI: 40 dBm
    • 28 dBm Psat, 27 dBm P1dB
    • Gain: 19 dB
    • Input return loss: -10 dB
    • Output return loss: -5 dB
    • Bias: Vd = 8 V, Idq = 100 mA, Vg = -1.0 V (typical)
    • Package dimensions: 4.5 x 4 x 1.5 mm
  • Part Number:
    TGF2960-SD
    Frequency Min:
    0 GHz
    Frequency Max:
    5 GHz
    Output Power:
    27 dBm
    Gain:
    19 dB
    Package:
    SOT-89
    Supply Voltage:
    8 V
    Id:
    100 mA
    Noise Figure:
    3.7 dB
    Material:
    GaAs
    No Content Available

    Technical Inquiry Request for TGF2960-SD RF Transistors

    Fields marked with * are required.
    Product Specifications For TGF2960-SD RF Transistors
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices