Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGF2955
Export Status:
Frequency Min:
0 GHz
Frequency Max:
12 GHz
Output Power:
40 W
Gain:
19.2 dB
% Typ Efficiency:
73.7
Supply Voltage:
32 V
Id:
150 mA
Package:
DIE
Process:
GaN
Type:
RF Power Die
No Content Available

Technical Inquiry Request for TGF2955 RF Power Transistor

Fields marked with * are required.
Product Specifications For TGF2955 RF Power Transistor
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part TGF2955 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
TGF2023-2-10 Qorvo RF Power Transistor, 0 to 18 GHz, 50 W, 11.5 dB, 28 V, DIE, GaN