Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGF2936
Export Status:
Frequency Min:
1 GHz
Frequency Max:
25 GHz
Output Power:
10 W
Gain:
16 dB
% Typ Efficiency:
58
Supply Voltage:
28 V
Process:
GaN
Type:
RF Power Discrete Transistors
Modelithics Simulation Model
HMT-QOR-TGF2936-SS-001

Technical Inquiry Request for TGF2936 RF Power Transistor

Fields marked with * are required.
Product Specifications For TGF2936 RF Power Transistor
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$97.04
25 - 99
$75.07
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices