Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGF2935
Frequency Min:
1 GHz
Frequency Max:
25 GHz
Output Power:
4.8 W
Gain:
16 dB
% Typ Efficiency:
60
Supply Voltage:
28 V
Id:
40 mA
Package:
DIE
Process:
GaN
Type:
RF Power Die
Modelithics Simulation Model
HMT-QOR-TGF2935-001

Technical Inquiry Request for TGF2935 RF Power Transistor

Fields marked with * are required.
Product Specifications For TGF2935 RF Power Transistor
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part TGF2935 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
TGF2933 Qorvo RF Power Transistor, DC to 25 GHz, 15 dB, 7 W, 28 V, GaN