Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGF2934
Export Status:
Frequency Min:
1 GHz
Frequency Max:
25 GHz
Output Power:
14 W
Gain:
14 dB
% Typ Efficiency:
49
Supply Voltage:
28 V
Id:
160 mA
Package:
DIE
Process:
GaN
Type:
RF Power Die
Modelithics Simulation Model
HMT-QOR-TGF2934-SS-001

Technical Inquiry Request for TGF2934 RF Power Transistor

Fields marked with * are required.
Product Specifications For TGF2934 RF Power Transistor
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part TGF2934 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
TGF2023-2-05 Qorvo RF Power Transistor, 0 to 18 GHz, 25 W, 11.9 dB, 28 V, GaN, 0.82 X 1.44 X 0.10 mm