Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGF2933
Frequency Min:
1 GHz
Frequency Max:
25 GHz
Output Power:
7 W
Gain:
15 dB
% Typ Efficiency:
57
Supply Voltage:
28 V
Package:
DIE
Process:
GaN
Type:
RF Power Discrete Transistors
Modelithics Simulation Model
HMT-QOR-TGF2933-001

Technical Inquiry Request for TGF2933 RF Power Transistor

Fields marked with * are required.
Product Specifications For TGF2933 RF Power Transistor
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$75.27
25 - 99
$50.18
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices