Part number TGF2120 Product Type Transistors from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TriQuint TGF2120 is a discrete 1200-Micron pHEMT which operates from DC to 20 GHz. The TGF2120 is designed using TriQuint's proven standard 0.25um power pHEMT production process. This process features advanced techniques to optimize microwave power and efficiency at high drain bias operating conditions.

The TGF2120 typically provides 31 dBm of output power at P1dB with gain of 11 dB and 57% power-added efficiency at 1 dB compression. This performance makes the TGF2120 appropriate for high efficiency applications. The protective overcoat layer with silicon nitride provides a level of environmental robustness and scratch protection.

Lead-free and RoHS compliant.

Part Number:
TGF2120
Frequency Min:
0 GHz
Frequency Max:
20 GHz
Output Power:
31 dBm
Gain:
11 dB
Package:
DIE
% Typ Efficiency:
57
Supply Voltage:
8 V
Id:
388 mA
Material:
GaAs pHEMT
No Content Available

Technical Inquiry Request for TGF2120 Transistors

Fields marked with * are required.
Product Specifications For TGF2120 Transistors
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part TGF2120 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPD2120D Qorvo RF Power Transistor, GaAs pHEMT, DC to 20 GHz, 11.5 dB, 29.5 dBm, DIE