Part number TGF2080 Product Type Transistors from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGF2080 is a discrete 800-Micron pHEMT which operates from DC to 20 GHz. The TGF2080 is designed using TriQuint's proven standard 0.25um power pHEMT production process. This process features advanced techniques to optimize microwave power and efficiency at high drain bias operating conditions.

The TriQuint TGF2080 typically provides 29.5 dBm of output power at P1dB with gain of 11.5 dB and 56% power-added efficiency at 1 dB compression. This performance makes the TGF2080 appropriate for high efficiency applications. The protective overcoat layer with silicon nitride provides a level of environmental robustness and scratch protection.

Lead-free and RoHS compliant.
Part Number:
TGF2080
Frequency Min:
0 GHz
Frequency Max:
20 GHz
Output Power:
29.5 dBm
Gain:
11.5 dB
Package:
DIE
% Typ Efficiency:
56
Supply Voltage:
8 V
Id:
129 mA
Material:
GaAs pHEMT
No Content Available

Technical Inquiry Request for TGF2080 Transistors

Fields marked with * are required.
Product Specifications For TGF2080 Transistors
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part TGF2080 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPD2080D Qorvo RF Power Transistor, GaAs pHEMT, DC to 20 GHz, 11.5 dB, 29.5 dBm, DIE