Part number TGF2040 Product Type Transistors from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TriQuint TGF2040 is a discrete 400-Micron pHEMT which operates from DC to 20 GHz. The TGF2040 is designed using TriQuint's proven standard 0.25um power pHEMT production process. This process features advanced techniques to optimize microwave power and efficiency at high drain bias operating conditions.

The TriQuint TGF2040 typically provides 26 dBm of of output power at P1dB with gain of 13 dB gain and 55% power-added efficiency at 1 dB compression.  This performance makes the TGF2040 appropriate for high efficiency applications. The protective overcoat layer with silicon nitride provides a level of environmental robustness and scratch protection.

Lead-free and RoHS compliant.

Part Number:
TGF2040
Frequency Min:
0 GHz
Frequency Max:
20 GHz
Output Power:
26 dBm
Gain:
13 dB
Package:
DIE
% Typ Efficiency:
55
Supply Voltage:
8 V
Id:
130 mA
Noise Figure:
1.1 dB
Material:
GaAs
Modelithics Simulation Model
HMT-QOR-TGF2040

Technical Inquiry Request for TGF2040 Transistors

Fields marked with * are required.
Product Specifications For TGF2040 Transistors
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part TGF2040 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPD2040D Qorvo RF Power Transistor, GaAs pHEMT, DC- 20 GHz, 13 dB, 26 dBm, DIE