|
Part Number:
TGF2023-2-20
|
|
Export Status:
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
18 GHz
|
|
Output Power:
90 W
|
|
Gain:
11.1 dB
|
|
% Typ Efficiency:
51
|
|
Supply Voltage:
28 V
|
|
Id:
2000 mA
|
|
Package:
DIE
|
|
Process:
GaN
|
|
Type:
RF Power Die
|
|
Modelithics Simulation Model
|
HMT-QOR-TGF2023-2-20-001 HMT-QOR-TGF2023-2-20-001 |
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |