Part Number:
TGF2022-24
|
Frequency Min:
0 GHz
|
Frequency Max:
20 GHz
|
Output Power:
3 W
|
Gain:
13 dB
|
% Typ Efficiency:
58
|
Supply Voltage:
12 V
|
Id:
180 mA
|
Package:
DIE
|
Process:
GaAs
|
Type:
RF Power Discrete Transistors
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |