Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGF2022-06 is a discrete 0.6 mm pHEMT which operates from DC to 20 GHz. The part is designed using TriQuint's proven standard 0.35um power pHEMT production process. The TGF2022-06 typically provides greater than 28 dBm of saturated output power with power gain of 13 dB. The maximum power added efficiency is 58% which makes the TGF2022-06 appropriate for high efficiency applications. The TGF2022-06 is also ideally suited for point-to-point radio, high-reliability space and military applications. The part is lead-free and RoHS compliant and has a protective surface passivation layer providing environmental robustness.

Features:
  • Frequency range: DC to 20 GHz
  • > 28 dBm nominal Psat
  • 58% maximum PAE
  • 36 dBm nominal OIP3
  • 13 dB nominal power gain
  • Suitable for high reliability applications
  • 0.6 mm x 0.35 um Power pHEMT
  • Nominal bias Vd = 8 to 12V, Idq = 45 to 75 mA (under RF drive, Id rises from 45 mA to 150 mA)
  • Chip dimensions: 0.57 x 0.53 x 0.10 mm (0.022 x 0.021 x 0.004 in)
  • Part Number:
    TGF2022-06
    Frequency Min:
    0 GHz
    Frequency Max:
    20 GHz
    Output Power:
    0.8 W
    Gain:
    12.9 dB
    % Typ Efficiency:
    58
    Supply Voltage:
    12 V
    Id:
    75 mA
    Package:
    DIE
    Process:
    GaAs
    Type:
    RF Power Discrete Transistors
    No Content Available

    Technical Inquiry Request for TGF2022-06 RF Power Transistor

    Fields marked with * are required.
    Product Specifications For TGF2022-06 RF Power Transistor
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices