Part number TGF2021-04-SD Product Type Transistors from Manufacturer Qorvo

Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant

TriQuint's TGF2021-04-SD adds to the broadband, low-noise product family.  This discrete pHEMT device is well suited as a 2nd stage LNA in the Rx chain for 3G / 4G base station transceivers, combiner / distribution units, repeaters, or any other general wireless application in the DC to 4.0 GHz frequency range requiring low noise, broadband performance, and high linearity. 

 

At 900 MHz, the TGF2021-04-SD offers 0.6dB noise figure, 39.5dBm OIP3, 16dB gain and 26.5dBm P1dB.  The amplifier draws a low 150mA current.  Housed in an industry standard SOT-89 package, the TGF2021-04-SD is lead-free / RoHS-compliant.

Part Number:
TGF2021-04-SD
Product Family:
pHEMT
Frequency Min:
0 GHz
Frequency Max:
4 GHz
Output Power:
26 dBm
Gain:
16 dB
Package:
SOT-89
Supply Voltage:
5 V
Id:
150 mA
Noise Figure:
0.6 dB
Material:
GaAs
No Content Available

Technical Inquiry Request for TGF2021-04-SD Transistors

Fields marked with * are required.
Product Specifications For TGF2021-04-SD Transistors
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices