Part number TGF2018 Product Type Transistors from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGF2018 is a discrete 180-Micron pHEMT which operates from DC to 20 GHz. The TGF2018 is designed using TriQuint's proven standard 0.25um power pHEMT production process. This process features advanced techniques to optimize microwave power and efficiency at high drain bias operating conditions.
 
The TGF2018 typically provides 22 dBm of output power at P1dB with gain of 14 dB  and 55% power-added efficiency at 1 dB compression. This performance makes the TGF2018 appropriate for high efficiency applications. The protective overcoat layer with silicon nitride provides a level of environmental robustness and scratch protection.
 
Lead-free and RoHS compliant.
Part Number:
TGF2018
Frequency Min:
0 GHz
Frequency Max:
26.5 GHz
Output Power:
22 dBm
Gain:
14.5 dB
Package:
DIE
% Typ Efficiency:
55
Supply Voltage:
8 V
Id:
29 mA
Noise Figure:
1 dB
Material:
GaAs pHEMT
No Content Available

Technical Inquiry Request for TGF2018 Transistors

Fields marked with * are required.
Product Specifications For TGF2018 Transistors
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part TGF2018 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPD2018D Qorvo RF Transistor, GaAs, DC to 20 GHz, 14 dB, 22 dBm, DIE