Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TGF1350-SCC is a single-gate GaAs field-effect transistor (FET) used for low noise applications DC to 18 GHz. Its bond pad is gold plated for compatibility with thermocompression and thermosonic compatibility wire bonding processes. The TGF1350-SCC is readily assembled using automated equipment. Die attach should be accomplished with conductive epoxy only. Eutectic attach is not recommended.

Features:
  • 0.5 um x 300 um FET
  • 1.5 dB noise figure with 11dB associated gain at 10 GHz
  • 2.5 dB noise figure with 7 dB associated gain at 18 GHz
  • All-gold metallization for high reliability
  • Recessed gate structure
  • Dimensions: 0.620 x 0.514 x 0.102 mm (0.024 x 0.020 x 0.004 in)
  • Part Number:
    TGF1350-SCC
    Frequency Min:
    0 GHz
    Frequency Max:
    18 GHz
    Output Power:
    13 dBm
    Gain:
    11 dB
    Package:
    DIE
    Supply Voltage:
    3 V
    Id:
    15 mA
    Noise Figure:
    1.5 dB
    Material:
    GaAs
    No Content Available

    Technical Inquiry Request for TGF1350-SCC Transistors

    Fields marked with * are required.
    Product Specifications For TGF1350-SCC Transistors
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices