Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGC4546-SM
Type:
Active
Configuration:
Up Converter with Quadrupler
RF Frequency Range Min:
36000 MHz
RF Frequency Range Max:
45000 MHz
Operating LO Frequency Range Min:
8100 MHz
Operating LO Frequency Range Max:
10400 MHz
LO Drive Min:
2 dBm
LO Drive Max:
8 dBm
IF Frequency Min:
0 MHz
IF Frequency Max:
3500 MHz
IIP3:
27 dBm
Supply Voltage:
5 V
Package:
5x5mm
No Content Available

Technical Inquiry Request for TGC4546-SM RF Mixer

Fields marked with * are required.
Product Specifications For TGC4546-SM RF Mixer
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices